IESNA:LM-63-2002
[TEST]P949905
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4C-735-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 70 CRI, 3500K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]30571
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 200.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
3586.9 4491.2 5308.6 5941.4 6457.4 6749.4 6886.6 6935.6 7183.3 7713.6
8589.4 9695.6 10784.5 11654 12414.6 13108.9 13547.6 13659.7 13389.8 12706.5
11327.3 8942.9 7382.2 6182.8 4896.7 3444.9 2264.5 1587.5 1238.8 1069.9
970.5 815.9 691.2 239.9 116.8 18.9 0
3586.9 4522.7 5348 5991.9 6465.3 6785.7 6949.8 6995.5 7200.7 7678.8
8488.4 9572.5 10640.9 11540.3 12308.9 13003.2 13524 13711.8 13539.7 12960.6
11808.6 9605.6 7680.4 6449.5 5179.2 3755.8 2469.7 1666.4 1278.2 1107.8
980 828.5 697.5 296.7 124.7 23.7 0
3586.9 4483.3 5292.8 5943 6449.5 6817.2 7020.8 7107.6 7268.5 7697.8
8387.4 9350 10375.7 11280 12010.6 12594.5 13142.1 13408.8 13340.9 12878.5
11952.2 10438.9 8321.1 6844 5583.2 4203.9 2807.4 1865.3 1379.2 1145.7
1011.5 880.6 754.3 576 293.5 34.7 0
3586.9 4483.3 5269.1 5917.7 6459 6874 7151.8 7296.9 7448.4 7779.8
8292.7 9039.1 9926 10776.6 11461.4 12023.2 12495.1 12877 12979.5 12828
12271 11237.4 9785.5 8067 6449.5 5011.9 3504.9 2244 1530.7 1164.6
1005.2 872.7 744.8 593.4 416.6 162.5 0
3586.9 4350.7 5112.9 5778.9 6350.1 6855.1 7257.5 7524.2 7694.6 7956.6
8382.6 8930.2 9638.8 10360 11008.5 11567.2 12021.7 12425.6 12712.8 12790.2
12637.1 12166.8 11254.7 9875.5 8264.3 6618.4 4931.4 3250.8 2042 1369.8
1044.7 927.9 806.4 615.4 415 129.4 0
3586.9 4281.3 4969.3 5617.9 6217.6 6773 7278 7677.3 7948.7 8202.8
8521.5 8979.2 9509.4 10139 10773.4 11404.6 11941.2 12360.9 12678.1 12940.1
13143.7 13075.8 12790.2 12141.6 11021.2 9569.3 7702.5 5906.7 3972 2452.3
1590.7 1087.3 787.5 476.6 239.9 63.1 0
3586.9 4148.7 4746.8 5357.5 5950.9 6533.2 7095 7595.2 8010.2 8343.2
8680.9 9050.2 9455.7 9960.7 10539.9 11196.3 11871.7 12523.5 13101 13609.2
14071.6 14579.7 14808.5 14950.5 14919 14275.1 13045.8 11087.4 8496.3 5755.2
3321.8 1724.8 880.6 508.1 247.8 85.2 0
3586.9 4047.7 4527.5 5051.4 5594.2 6107.1 6657.8 7192.8 7707.2 8161.7
8616.2 9037.5 9419.4 9831.3 10263.7 10727.6 11265.8 11874.9 12540.8 13247.8
14019.5 15127.3 16022 16568 17189.8 17639.5 17697.9 17093.5 15521.8 12978
9455.7 6102.4 3110.4 1268.8 452.9 88.4 0
3586.9 3866.2 4203.9 4595.3 5024.5 5479 5941.4 6399 6851.9 7317.5
7805.1 8256.4 8747.2 9260.1 9793.4 10328.4 10921.7 11587.7 12324.6 13159.4
14134.7 15613.3 17080.9 18086.1 19369.1 20879.3 22495.2 23573 23342.6 21172.8
16705.3 10830.2 4593.7 1402.9 441.9 91.5 0
3586.9 3834.7 4170.8 4530.6 4936.2 5365.4 5804.1 6241.2 6673.6 7112.3
7544.7 7992.9 8466.3 8979.2 9509.4 10060.1 10672.4 11349.4 12106.9 12970.1
13943.7 15509.2 16987.8 18076.7 19448 21093.9 22858.2 23981.8 23768.7 21461.6
16605.9 10154.8 3891.5 1074.7 347.2 78.9 0
3586.9 3714.8 3888.3 4121.9 4404.4 4712.1 5023 5349.6 5687.3 6028.2
6372.2 6727.3 7085.5 7464.2 7871.4 8302.2 8775.6 9312.1 9959.1 10697.7
11597.2 13026.9 14111 15180.9 16486 18056.2 19530.1 20169.2 19501.7 16956.2
12517.2 6967.1 2008.9 421.3 140.4 31.6 0
3586.9 3626.4 3724.2 3864.7 4058.8 4268.6 4497.5 4732.6 4970.9 5225
5472.7 5711 5957.2 6201.8 6460.6 6733.6 7020.8 7369.5 7773.5 8297.4
9054.9 9995.4 10636.1 11352.6 12209.4 13143.7 13781.2 13558.7 12444.6 10355.2
7478.4 3826.8 1248.2 372.4 127.8 30 0
3586.9 3547.5 3561.7 3626.4 3732.1 3841 3984.6 4126.6 4267.1 4413.8
4541.7 4656.9 4753.1 4841.5 4903 4942.5 4981.9 5008.8 5052.9 5155.5
5401.7 5546.9 5573.7 5627.4 5711 5786.7 5580 4925.1 3990.9 2957.3
2010.4 1139.4 571.3 241.4 116.8 41 0
3586.9 3381.8 3260.3 3197.1 3190.8 3216.1 3258.7 3306 3339.2 3359.7
3358.1 3318.7 3257.1 3170.3 3055.1 2914.7 2745.8 2570.7 2409.7 2259.8
2105.1 1967.8 1852.6 1758 1675.9 1592.3 1488.1 1347.7 1153.6 893.2
650.2 478.2 331.4 213 121.5 34.7 0
3586.9 3228.7 3006.2 2908.4 2884.7 2905.2 2949.4 2996.7 3020.4 3014.1
2981 2922.6 2837.4 2731.6 2608.5 2482.3 2351.3 2220.3 2090.9 1948.9
1805.3 1675.9 1581.2 1524.4 1502.3 1505.5 1502.3 1458.1 1349.2 1167.8
888.4 612.3 429.2 282.5 140.4 31.6 0
3586.9 3108.8 2840.5 2734.8 2739.5 2799.5 2865.8 2908.4 2911.5 2883.1
2827.9 2749 2655.9 2548.6 2434.9 2322.9 2204.5 2079.9 1952.1 1833.7
1743.8 1666.4 1614.4 1581.2 1552.8 1519.7 1467.6 1413.9 1347.7 1241.9
1081 849 557.1 307.7 146.8 31.6 0
3586.9 2993.6 2717.4 2646.4 2690.6 2772.6 2837.4 2868.9 2856.3 2807.4
2731.6 2641.7 2537.5 2434.9 2326.1 2220.3 2147.7 2060.9 1952.1 1865.3
1806.9 1729.6 1608 1511.8 1448.7 1387.1 1324 1260.9 1204.1 1152
1090.4 991 811.1 621.8 364.5 88.4 0
3586.9 2928.9 2652.7 2613.3 2689 2767.9 2832.6 2851.6 2821.6 2744.2
2651.1 2545.4 2431.8 2330.8 2244 2195.1 2136.7 2076.7 2018.3 1888.9
1773.7 1682.2 1590.7 1505.5 1417.1 1339.8 1264 1194.6 1122 1038.4
956.3 882.1 773.2 667.5 467.1 181.5 0
3586.9 2873.6 2611.7 2607 2690.6 2766.3 2823.1 2829.5 2783.7 2700.1
2594.3 2477.6 2373.4 2277.1 2212.4 2157.2 2086.2 1989.9 1904.7 1802.1
1723.2 1634.9 1548.1 1469.2 1402.9 1335 1262.4 1188.3 1101.5 1005.2
899.5 806.4 686.5 519.2 344 143.6 0
3586.9 2842.1 2591.2 2605.4 2696.9 2771.1 2821.6 2812.1 2753.7 2654.3
2531.2 2416 2318.2 2244 2209.3 2125.6 1996.2 1846.3 1786.4 1735.9
1645.9 1576.5 1516.5 1428.1 1361.9 1309.8 1241.9 1161.5 1065.2 959.5
844.3 793.8 683.3 446.6 325.1 198.8 0
3586.9 2835.8 2578.5 2607 2698.5 2774.2 2820 2807.4 2736.4 2624.3
2499.6 2386 2289.8 2244 2190.3 2084.6 1895.2 1770.6 1739 1677.5
1598.6 1513.4 1432.9 1371.3 1333.5 1300.3 1238.8 1163 1071.5 965.8
853.7 882.1 703.8 470.3 358.2 132.6 0
3586.9 2835.8 2577 2611.7 2700.1 2775.8 2818.4 2812.1 2742.7 2625.9
2499.6 2384.4 2288.2 2245.6 2185.6 2078.3 1881 1772.2 1746.9 1675.9
1593.8 1500.7 1434.5 1352.4 1341.4 1300.3 1237.2 1163 1077.8 964.2
856.9 869.5 604.4 486 353.5 127.8 0
